IESNA:LM-63-2002
[TEST]P1055195
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122R3DR-S290D950-X4F0-XX-UDD-F-S
[LUMINAIRE]DEFINE 2, SILVER 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]5000K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]388
TILT=NONE
1 -1 1 37 5 1 1 0.145833 3.895833 0
1 1 12.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
338.8 335.1 333.4 330.9 327.2 321.8 316 308.9 301 292.3
283.2 273.6 262.4 252 240.8 229.2 217.6 205.5 193.1 180.6
168.2 156.1 143.7 131.2 119.2 106.7 93.4 81.4 68.9 56.9
45.3 34.5 24.1 14.9 6.6 1.2 0
338.8 340.1 337.6 333.9 328.5 318.9 308.1 294.8 281.1 265.8
250 233.4 216.3 198.5 181.5 164.4 147.4 130.8 114.6 98.4
83 68.5 54.4 42.4 32 25.7 19.9 14.5 10 6.2
4.2 2.5 1.7 1.2 0.4 0.4 0
338.8 335.9 332.2 322.6 308.1 290.3 270.3 248.3 225.5 201.8
178.1 154.9 132.9 112.5 92.2 74.3 58.1 44.8 37.8 31.6
26.2 20.8 16.2 12.5 9.6 7.5 5.8 4.6 3.7 2.9
2.5 1.7 1.2 0.8 0.8 0.4 0
338.8 335.9 328.9 312.7 292.7 268.7 241.7 213.4 183.9 156.1
130.4 107.1 84.7 65.6 50.2 42.4 35.7 29.9 24.5 19.5
15.4 12.5 10 8.3 6.6 5.4 4.6 3.7 3.3 2.5
2.1 1.7 1.2 0.8 0.4 0.4 0
338.8 336.8 330.1 311.8 288.6 261.6 230.9 200.1 169.4 141.6
116.7 92.2 71 54 44.8 37.8 31.6 25.7 20.8 16.6
13.3 10.8 8.7 7.5 6.2 5 4.2 3.3 2.9 2.5
1.7 1.2 1.2 0.8 0.4 0.4 0
